??
Previews - 3D
CAD model selection
770-634
HELP_VARIABLE
Company
WAGO
Description
770-634 - h-distribution connector, 3-pole, Cod. A, 1 input, 2 outputs, outputs on one side, 2 locking levers
Bill of material
770-634
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
3
HOEHE
Height
32.70 mm
BREITE
Width
30.00 mm
TIEFE
Depth
51.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-03