??
Previews - 3D
CAD model selection
770-6224_HI
HELP_VARIABLE
Company
WAGO
Description
770-6224 - Linect® T-connector, 4-pole, Cod. A, 1 input, 2 outputs
Bill of material
770-6224_HI
BESTNR
Item-No.
770-6224
BEZEICHNUNG
Description
Linect® T-connector, white
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
4
HOEHE
Height
40.50 mm
BREITE
Width
65.50 mm
TIEFE
Depth
56.60 mm
ANZAHLPOTENTIAL
Number of potentials
4
FARBE
Color
white
GEWICHT
Weight
36.100 g
ECLASS71
eCl@ss 7.1
27-44-06-02
ECLASS81
eCl@ss 8.1
24-44-06-02