??
Previews - 3D
CAD model selection
770-619
HELP_VARIABLE
Company
WAGO
Description
770-619 - Intermediate coupler, 5-pole, Cod. I, for sockets and plugs
Bill of material
770-619
BESTNR
Item-No.
770-619
BEZEICHNUNG
Description
Intermediate coupler, 25 A, blue
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
5
HOEHE
Height
11.60 mm
BREITE
Width
47.00 mm
TIEFE
Depth
40.00 mm
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
blue
GEWICHT
Weight
9.600 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03