??
Previews - 3D
CAD model selection
770-611
HELP_VARIABLE
Company
WAGO
Description
770-611 - Three-phase to single-phase distribution connector, with phase selection, 5-pole/3-pole, Cod. A, 1 input, 2 outputs, with cable connection on the input side
Bill of material
770-611
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
5
HOEHE
Height
31.70 mm
BREITE
Width
50.00 mm
TIEFE
Depth
48.00 mm
ANZAHLKLEMMSTEL
Number of connection points
5
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-03