??
Previews - 3D
CAD model selection
770-605
HELP_VARIABLE
Company
WAGO
Description
770-605 - Intermediate coupler, 5-pole, Cod. A, for sockets and plugs
Bill of material
770-605
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
5
HOEHE
Height
11.60 mm
BREITE
Width
47.00 mm
TIEFE
Depth
40.00 mm
FARBE
Color
GEWICHT
Weight
9.584 g
ECLASS71
eCl@ss 7.1
27-44-06-03