??
Previews - 3D
CAD model selection
770-526_HI
HELP_VARIABLE
Company
WAGO
Description
770-526 - Shield connecting plate, 5-pole, for sockets, for 2 cables
Bill of material
770-526_HI
BESTNR
Item-No.
770-526
BEZEICHNUNG
Description
Shield connecting plate, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
P
No. of poles
5
HOEHE
Height
5.45 mm
BREITE
Width
28.50 mm
TIEFE
Depth
44.85 mm
FARBE
Color
silver-colored
GEWICHT
Weight
0.300 g
ECLASS71
eCl@ss 7.1
27-44-06-92
ECLASS81
eCl@ss 8.1
27-44-06-92