??
Previews - 3D
CAD model selection
770-507/047-000_HI
HELP_VARIABLE
Company
WAGO
Description
770-507/047-000 - Strain relief housing, 7-pole, with locking clip, for 1 cable, 8.0 … 15.0 mm, 55 mm
Bill of material
770-507/047-000_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
P
No. of poles
7
HOEHE
Height
32.90 mm
BREITE
Width
43.10 mm
TIEFE
Depth
45.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-92
ECLASS81
eCl@ss 8.1
27-44-06-92