??
Previews - 3D
CAD model selection
770-503/032-000
HELP_VARIABLE
Company
WAGO
Description
770-503/032-000 - Strain relief housing, 3-pole, with locking clip, for 2 cables, 8.0 … 11.5 mm, 55 mm
Bill of material
770-503/032-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
3
HOEHE
Height
15.20 mm
BREITE
Width
52.00 mm
TIEFE
Depth
42.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-90
ECLASS81
eCl@ss 8.1
27-44-06-90