??
Previews - 3D
CAD model selection
770-503/023-000
HELP_VARIABLE
Company
WAGO
Description
770-503/023-000 - Strain relief housing, 3-pole, for 2 cables, 4.5 … 8.0 mm, 55 mm
Bill of material
770-503/023-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
3
HOEHE
Height
15.00 mm
BREITE
Width
34.60 mm
TIEFE
Depth
50.00 mm
FARBE
Color
GEWICHT
Weight
10.340 g
ECLASS71
eCl@ss 7.1
27-44-06-90