??
Previews - 3D
CAD model selection
770-503/021-000
HELP_VARIABLE
Company
WAGO
Description
770-503/021-000 - Strain relief housing, 3-pole, for 1 cable, 9.0 … 13.0 mm, 71 mm
Bill of material
770-503/021-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
3
HOEHE
Height
18.00 mm
BREITE
Width
36.60 mm
TIEFE
Depth
72.70 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-90