??
Previews - 3D
CAD model selection
770-502/041-000
HELP_VARIABLE
Company
WAGO
Description
770-502/041-000 - Strain relief housing, 2-pole, with locking clip, for 1 cable, 7.0 … 10.5 mm, 35 mm
Bill of material
770-502/041-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
2
HOEHE
Height
15.90 mm
BREITE
Width
24.60 mm
TIEFE
Depth
45.00 mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-90