??
Previews - 3D
CAD model selection
770-418
HELP_VARIABLE
Company
WAGO
Description
770-418 - Device connector, 3-pole, Cod. A, Plug module with locking lever, Plastic
Bill of material
770-418
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
3
HOEHE
Height
16.55 mm
BREITE
Width
mm
TIEFE
Depth
24.80 mm
ANZAHLKLEMMSTEL
Number of connection points
3
ANZAHLPOTENTIAL
Number of potentials
3
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-02