??
Previews - 3D
CAD model selection
770-318
HELP_VARIABLE
Company
WAGO
Description
770-318 - Snap-in frame, 3-pole, 1.0 … 3.0 mm
Bill of material
770-318
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
3
HOEHE
Height
17.50 mm
BREITE
Width
35.50 mm
TIEFE
Depth
38.75 mm
FARBE
Color
GEWICHT
Weight
3.260 g
ECLASS71
eCl@ss 7.1
27-44-06-90