??
Previews - 3D
CAD model selection
770-310
HELP_VARIABLE
Company
WAGO
Description
770-310 - Mounting carrier, 2- to 5-pole, for flying leads
Bill of material
770-310
BESTNR
Item-No.
770-310
BEZEICHNUNG
Description
Mounting carrier, black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
12.55 mm
BREITE
Width
56.90 mm
TIEFE
Depth
55.00 mm
FARBE
Color
black
GEWICHT
Weight
8.000 g
ECLASS71
eCl@ss 7.1
27-44-06-90
ECLASS81
eCl@ss 8.1
27-44-06-90