??
Previews - 3D
CAD model selection
770-214
HELP_VARIABLE
Company
WAGO
Description
770-214 - Plug, 4-pole, Cod. A
Bill of material
770-214
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
4
HOEHE
Height
12.90 mm
BREITE
Width
mm
TIEFE
Depth
37.50 mm
ANZAHLKLEMMSTEL
Number of connection points
8
ANZAHLPOTENTIAL
Number of potentials
4
FARBE
Color
GEWICHT
Weight
12.858 g
ECLASS71
eCl@ss 7.1
27-44-06-05