??
Previews - 3D
CAD model selection
770-2115
HELP_VARIABLE
Company
WAGO
Description
770-2115 - Snap-in plug, 5-pole, Cod. I
Bill of material
770-2115
BESTNR
Item-No.
770-2115
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
5
HOEHE
Height
18.50 mm
BREITE
Width
55.50 mm
TIEFE
Depth
36.00 mm
ANZAHLKLEMMSTEL
Number of connection points
10
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
blau
GEWICHT
Weight
18.581 g
ECLASS71
eCl@ss 7.1
27-44-06-02