??
Previews - 3D
CAD model selection
770-1746/080-000_HI
HELP_VARIABLE
Company
WAGO
Description
770-1746/080-000 - 3-way distribution connector, 5-pole, Cod. B, 1 input, 3 outputs
Bill of material
770-1746/080-000_HI
BESTNR
Item-No.
770-1746/080-000
BEZEICHNUNG
Description
3-way distribution connector
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
5
HOEHE
Height
36.70 mm
BREITE
Width
50.00 mm
TIEFE
Depth
46.00 mm
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
pink
GEWICHT
Weight
44.100 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03