??
Previews - 3D
CAD model selection
770-1704_HI
HELP_VARIABLE
Company
WAGO
Description
770-1704 - 3-way distribution connector, 2-pole, Cod. B, 1 input, 3 outputs
Bill of material
770-1704_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
2
HOEHE
Height
32.70 mm
BREITE
Width
20.00 mm
TIEFE
Depth
45.80 mm
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
GEWICHT
Weight
17.800 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03