??
Previews - 3D
CAD model selection
770-1626
HELP_VARIABLE
Company
WAGO
Description
770-1626 - Mounting plate, 2-pole, for distribution connectors, Plastic
Bill of material
770-1626
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
17.50 mm
BREITE
Width
24.00 mm
TIEFE
Depth
45.00 mm
FARBE
Color
GEWICHT
Weight
4.000 g
ECLASS71
eCl@ss 7.1
27-44-06-92
ECLASS81
eCl@ss 8.1
27-44-06-92