??
Previews - 3D
CAD model selection
770-1606
HELP_VARIABLE
Company
WAGO
Description
770-1606 - T-distribution connector, 2-pole, Cod. A, 1 input, 2 outputs, 2 locking levers
Bill of material
770-1606
BESTNR
Item-No.
BEZEICHNUNG
Description
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
2
HOEHE
Height
35.90 mm
BREITE
Width
23.50 mm
TIEFE
Depth
48.90 mm
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
GEWICHT
Weight
11.000 g
ECLASS71
eCl@ss 7.1
27-44-06-03
ECLASS81
eCl@ss 8.1
27-44-06-03