??
Previews - 3D
CAD model selection
770-140
HELP_VARIABLE
Company
WAGO
Description
770-140 - Locking lever, for sockets and plugs, for tool operation
Bill of material
770-140
BESTNR
Item-No.
770-140
LOD
Level of Detail
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
6.40 mm
BREITE
Width
20.60 mm
TIEFE
Depth
13.60 mm
FARBE
Color
gray
GEWICHT
Weight
0.510 g
ECLASS71
eCl@ss 7.1
27-44-06-92
ECLASS81
eCl@ss 8.1
27-44-06-92