??
Previews - 3D
CAD model selection
770-1335
HELP_VARIABLE
Company
WAGO
Description
770-1335 - Plug, 5-pole, Cod. Q
Bill of material
770-1335
BESTNR
Item-No.
770-1335
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
P
No. of poles
5
HOEHE
Height
12.90 mm
BREITE
Width
50.00 mm
TIEFE
Depth
37.50 mm
ANZAHLKLEMMSTEL
Number of connection points
10
ANZAHLPOTENTIAL
Number of potentials
5
FARBE
Color
grün
GEWICHT
Weight
16.104 g
ECLASS71
eCl@ss 7.1
27-44-06-05