??
Previews - 3D
CAD model selection
770-1252/076-000_HI
HELP_VARIABLE
Company
WAGO
Description
770-1252/076-000 - Plug, 2-pole, Cod. B
Bill of material
770-1252/076-000_HI
BESTNR
Item-No.
770-1252/076-000
BEZEICHNUNG
Description
Plug, 4 mm², 25 A, light turquoise
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.5 - 4 mm²
QUERSCHNITT2
Cross section
20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
2
HOEHE
Height
12.90 mm
BREITE
Width
20.00 mm
TIEFE
Depth
37.50 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
light turquoise
GEWICHT
Weight
6.500 g
ECLASS71
eCl@ss 7.1
27-44-06-05
ECLASS81
eCl@ss 8.1
27-44-06-05