??
Previews - 3D
CAD model selection
770-113/147-000
HELP_VARIABLE
Company
WAGO
Description
770-113/147-000 - Shorting plug, with assembled strain relief housing, 3-pole, Cod. A, Bridge L-N
Bill of material
770-113/147-000
BESTNR
Item-No.
770-113/147-000
BEZEICHNUNG
Description
Shorting plug, 4.0 mm², 25.0 A, black
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
RM
Pin Spacing
10.00 mm
P
No. of poles
3
HOEHE
Height
15.00 mm
BREITE
Width
34.60 mm
TIEFE
Depth
76.00 mm
FARBE
Color
black
GEWICHT
Weight
23.500 g
ECLASS71
eCl@ss 7.1
27-44-06-05
ECLASS81
eCl@ss 8.1
27-44-06-05