??
Previews - 3D
CAD model selection
770-112/041-000
HELP_VARIABLE
Company
WAGO
Description
770-112/041-000 - Plug, with strain relief housing, 2-pole, Cod. A
Bill of material
770-112/041-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
2 x 0.5 - 4 mm²
QUERSCHNITT2
Cross section
2 x 20 - 12 AWG
ABISOLIERLAENGE
Strip length
9 mm
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
P
No. of poles
2
HOEHE
Height
15.90 mm
BREITE
Width
24.60 mm
TIEFE
Depth
71.00 mm
ANZAHLKLEMMSTEL
Number of connection points
4
ANZAHLPOTENTIAL
Number of potentials
2
FARBE
Color
BEMERKUNGEN
Comment
L N
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-44-06-05