??
Previews - 3D
CAD model selection
769-668/004-000
HELP_VARIABLE
Company
WAGO
Description
769-662/004-000 TO 789-675/004-000 - THT male header, 1.0 x 1.0 mm solder pin, angled, Feedthrough flange, Pin spacing 5 mm
Bill of material
769-668/004-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
RM
PIN SPACING
5.00 mm
P
No. of poles
HOEHE
Height
18.30 mm
BREITE
Width
mm
TIEFE
Depth
22.20 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = (No. of poles - 1) x Pin Spacing + 6,2 mm | L1 = L + 2,4 mm | L2 = L + 7 mm | L3 = L + 13,5 mm
BOHRLOCHDURCHM
Dimensions
1,4 +0,1 mm
ECLASS71
eCl@ss 7.1
27-44-04-02
ECLASS81
eCl@ss 8.1
27-44-04-02