??
Previews - 3D
CAD model selection
769-608/006-000
HELP_VARIABLE
Company
WAGO
Description
769-602/006-000 TO 769-615/006-000 - 1-conductor male connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, Snap-in flange
Bill of material
769-608/006-000
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
RM
PIN SPACING
5.00 mm
P
No. of poles
HOEHE
Height
30.00 mm
BREITE
Width
mm
TIEFE
Depth
41.70 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
BEMERKUNGEN
Comment
A = No. of poles x Pin Spacing | B = A + 9.3 mm | C = A + 14.3
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-06