??
Previews - 3D
CAD model selection
769-239/281-413
HELP_VARIABLE
Company
WAGO
Description
769-239/281-413 - 1-conductor/1-pin component carrier terminal block, LED (red), 24 VDC, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm², CAGE CLAMP®
Bill of material
769-239/281-413
BESTNR
Item-No.
769-239/281-413
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
HOEHE
Height
28.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
52.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
5.300 g
BEMERKUNGEN
Comment
Anode rechts
ECLASS71
eCl@ss 7.1
27-14-11-27