??
Previews - 3D
CAD model selection
769-221
HELP_VARIABLE
Company
WAGO
Description
769-221 - 2-pin carrier terminal block, with shield contact, for DIN-rail 35 x 15 and 35 x 7.5
Bill of material
769-221
BESTNR
Item-No.
769-221
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
HOEHE
Height
28.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
71.40 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
6.701 g
ECLASS71
eCl@ss 7.1
27-14-11-20