??
Previews - 3D
CAD model selection
769-218/281-410
HELP_VARIABLE
Company
WAGO
Description
769-218/281-410 - 1-conductor/1-pin component carrier terminal block, with 2 jumper positions, with diode 1N4007, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm², CAGE CLAMP®
Bill of material
769-218/281-410
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0,08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
STROM
Current intensity
0.5 A
HOEHE
Height
28.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
87.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-27