??
Previews - 3D
CAD model selection
769-202
HELP_VARIABLE
Company
WAGO
Description
769-202 - 2-PIN DISCONNECT RECEPTACLE TERMINAL BLOCK LATERAL MARKING with 2 jumper positions
Bill of material
769-202
BESTNR
Item-No.
769-202
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
28.50 mm
BREITE
Width
5.00 mm
TIEFE
Depth
87.50 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grau
GEWICHT
Weight
8.170 g
ECLASS71
eCl@ss 7.1
27-14-11-26