??
Previews - 3D
CAD model selection
769-183/769-314
HELP_VARIABLE
Company
WAGO
Description
769-182/769-314 TO 769-185/769-314 - 1-conductor/1-pin terminal block for pluggable modules, with 2 jumper positions, with orange separator plate, for DIN-rail 35 x 15 and 35 x 7.5, 4 mm², CAGE CLAMP®
Bill of material
769-183/769-314
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
P
No. of poles
HOEHE
Height
28.00 mm
BREITE
Width
mm
TIEFE
Depth
87.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-20