??
Previews - 3D
CAD model selection
769-1613
HELP_VARIABLE
Company
WAGO
Description
769-1613 - Strain relief housing
Bill of material
769-1613
BESTNR
Item-No.
769-1613
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
18.30 mm
BREITE
Width
65.00 mm
TIEFE
Depth
46.00 mm
FARBE
Color
gray
GEWICHT
Weight
15.510 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14