??
Previews - 3D
CAD model selection
769-1612
HELP_VARIABLE
Company
WAGO
Description
769-1612 - Strain relief housing
Bill of material
769-1612
BESTNR
Item-No.
769-1612
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
18.30 mm
BREITE
Width
60.00 mm
TIEFE
Depth
46.00 mm
FARBE
Color
grau
GEWICHT
Weight
14.350 g
ECLASS71
eCl@ss 7.1
27-14-92-14