??
Previews - 3D
CAD model selection
769-1611
HELP_VARIABLE
Company
WAGO
Description
769-1611 - Strain relief housing
Bill of material
769-1611
BESTNR
Item-No.
769-1611
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HOEHE
Height
18.30 mm
BREITE
Width
55.00 mm
TIEFE
Depth
46.00 mm
FARBE
Color
gray
GEWICHT
Weight
12.730 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14