??
Previews - 3D
CAD model selection
769-128
HELP_VARIABLE
Company
WAGO
Description
769-122 TO 769-135 - 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, coding finger
Bill of material
769-128
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
RM
PIN SPACING
5.00 mm
P
No. of poles
HOEHE
Height
45.00 mm
BREITE
Width
mm
TIEFE
Depth
35.00 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
L = No. of poles x module width
ECLASS71
eCl@ss 7.1
27-14-11-06