??
Previews - 3D
CAD model selection
769-121/000-016
HELP_VARIABLE
Company
WAGO
Description
769-121/000-016 - 2-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, 1-pole, coding finger
Bill of material
769-121/000-016
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
RM
PIN SPACING
5.00 mm
P
No. of poles
1
HOEHE
Height
45.00 mm
BREITE
Width
5.00 mm
TIEFE
Depth
35.00 mm
ANZAHLKLEMMSTEL
Number of connection points
2
ANZAHLPOTENTIAL
Number of potentials
1
FARBE
Color
grün-gelb
GEWICHT
Weight
5.077 g
BEMERKUNGEN
Comment
L = No. of poles x module width
ECLASS71
eCl@ss 7.1
27-14-11-06