??
Previews - 3D
CAD model selection
769-107/144-000_HI
HELP_VARIABLE
Company
WAGO
Description
769-102/142-000 - 1-conductor female connector, CAGE CLAMP®, 4 mm², Pin spacing 5 mm, 2-pole, coding finger, Centered locking levers, Strain relief plate
Bill of material
769-107/144-000_HI
BESTNR
Item-No.
BEZEICHNUNG
Description
1-conductor female connector, 4.0 mm², 32.0 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
QUERSCHNITT1
Cross section
0.08 - 4 mm²
QUERSCHNITT2
Cross section
28 - 12 AWG
ABISOLIERLAENGE
Strip length
8 - 9 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
32 A
RM
Pin Spacing
5.00 mm
P
No. of poles
HOEHE
Height
70.00 mm
BREITE
Width
mm
TIEFE
Depth
18.50 mm
ANZAHLKLEMMSTEL
Number of connection points
ANZAHLPOTENTIAL
Number of potentials
FARBE
Color
gray
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-11-14-06
ECLASS81
eCl@ss 8.1
27-11-14-06