??
Previews - 3D
CAD model selection
765-1105/100-000
HELP_VARIABLE
Company
WAGO
Description
765-1105/100-000 - 8-channel digital input/output, Profinet, 24 VDC / 2 A, 8xM8 connection, SlimLine
Bill of material
765-1105/100-000
BESTNR
Item-No.
765-1105/100-000
BEZEICHNUNG
Description
8-channel digital input/output
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
30.00 mm
BREITE
Width
35.00 mm
TIEFE
Depth
210.00 mm
FARBE
Color
silver-colored
GEWICHT
Weight
390.000 g
ECLASS71
eCl@ss 7.1
27-27-92-19
ECLASS81
eCl@ss 8.1
27-27-92-19