??
Previews - 3D
CAD model selection
762-5206/8000-001
HELP_VARIABLE
Company
WAGO
Description
762-5206/8000-001 - Touch Panel 600 54,7 cm (21.5") Visu Panel
Bill of material
762-5206/8000-001
BESTNR
Item-No.
762-5206/8000-001
BEZEICHNUNG
Description
TP600, 21.5, 1920x1080, PIO2, VP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
358.00 mm
BREITE
Width
554.00 mm
TIEFE
Depth
58.00 mm
GEWICHT
Weight
5600.000 g
BEMERKUNGEN
Comment
54.7 cm (21.5'')
ECLASS71
eCl@ss 7.1
27-24-23-01
ECLASS81
eCl@ss 8.1
27-24-23-01