??
Previews - 3D
CAD model selection
762-5205/8000-001
HELP_VARIABLE
Company
WAGO
Description
762-5205/8000-001 - Touch Panel 600 39,6 cm (15.9") Visu Panel
Bill of material
762-5205/8000-001
BESTNR
Item-No.
762-5205/8000-001
BEZEICHNUNG
Description
TP600, 15.9, 1920x1080, PIO2, VP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
283.00 mm
BREITE
Width
420.00 mm
TIEFE
Depth
58.00 mm
GEWICHT
Weight
3000.000 g
BEMERKUNGEN
Comment
39.6 cm (15.9'')
ECLASS71
eCl@ss 7.1
27-24-23-01
ECLASS81
eCl@ss 8.1
27-24-23-01