??
Previews - 3D
CAD model selection
762-4201/8000-001
HELP_VARIABLE
Company
WAGO
Description
762-4201/8000-001 - Touch Panel 600 10.9 cm (4,3") Control Panel
Bill of material
762-4201/8000-001
BESTNR
Item-No.
762-4201/8000-001
BEZEICHNUNG
Description
TP600, 4.3, 480x272, PIO2, VP
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
135.00 mm
BREITE
Width
155.00 mm
TIEFE
Depth
58.00 mm
GEWICHT
Weight
640.000 g
BEMERKUNGEN
Comment
10.9 cm (4.3'')
ECLASS71
eCl@ss 7.1
27-24-23-01
ECLASS81
eCl@ss 8.1
27-24-23-01