??
Previews - 3D
CAD model selection
758-919
HELP_VARIABLE
Company
WAGO
Description
758-919 - Wireless-Access-Point
Bill of material
758-919
BESTNR
Item-No.
758-919
BEZEICHNUNG
Description
Wireless-Access-Point
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
73.80 mm
BREITE
Width
76.60 mm
TIEFE
Depth
76.60 mm
GEWICHT
Weight
84.000 g
ECLASS71
eCl@ss 7.1
19-17-02-12
ECLASS81
eCl@ss 8.1
19-17-02-12