??
Previews - 3D
CAD model selection
758-918
HELP_VARIABLE
Company
WAGO
Description
758-918 - Wireless ETHERNET Gateway
Bill of material
758-918
BESTNR
Item-No.
758-918
BEZEICHNUNG
Description
Wireless ETHERNET Gateway
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
33.20 mm
BREITE
Width
67.80 mm
TIEFE
Depth
92.70 mm
FARBE
Color
white
GEWICHT
Weight
120.000 g
ECLASS71
eCl@ss 7.1
27-14-31-36
ECLASS81
eCl@ss 8.1
27-14-31-36