??
Previews - 3D
CAD model selection
757-463/000-010
HELP_VARIABLE
Company
WAGO
Description
757-463/000-010 - M8 sensor/actuator box 6-WAY 3 POLE 10 M CONNECTING CABLE
Bill of material
757-463/000-010
BESTNR
Item-No.
757-463/000-010
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
20.00 mm
BREITE
Width
30.00 mm
TIEFE
Depth
123.00 mm
GEWICHT
Weight
763.000 g
BEMERKUNGEN
Comment
6-fach
ECLASS71
eCl@ss 7.1
27-27-92-19