??
Previews - 3D
CAD model selection
757-443/000-002
HELP_VARIABLE
Company
WAGO
Description
757-443/000-002 - M8 sensor/actuator box 4-WAY 3 POLE 2 M CONNECTING CABLE
Bill of material
757-443/000-002
BESTNR
Item-No.
757-443/000-002
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
20.00 mm
BREITE
Width
30.00 mm
TIEFE
Depth
117.00 mm
GEWICHT
Weight
142.000 g
BEMERKUNGEN
Comment
4-fach
ECLASS71
eCl@ss 7.1
27-27-92-19