??
Previews - 3D
CAD model selection
757-363
HELP_VARIABLE
Company
WAGO
Description
757-363 - M8 sensor/actuator box 6-WAY 3 POLE M16 connection
Bill of material
757-363
BESTNR
Item-No.
757-363
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
26.00 mm
BREITE
Width
30.00 mm
TIEFE
Depth
123.00 mm
GEWICHT
Weight
116.000 g
BEMERKUNGEN
Comment
6-fach
ECLASS71
eCl@ss 7.1
27-27-92-19