??
Previews - 3D
CAD model selection
757-244/000-005
HELP_VARIABLE
Company
WAGO
Description
757-244/000-005 - IP 67 SENSOR/ACTUATOR BOX 4-WAY 4 POLE 5 M CONNECTING CABLE
Bill of material
757-244/000-005
BESTNR
Item-No.
757-244/000-005
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
26.00 mm
BREITE
Width
60.00 mm
TIEFE
Depth
117.00 mm
GEWICHT
Weight
573.000 g
BEMERKUNGEN
Comment
4-fach
ECLASS71
eCl@ss 7.1
27-27-92-19