??
Previews - 3D
CAD model selection
757-164
HELP_VARIABLE
Company
WAGO
Description
757-164 - IP 67 SENSOR/ACTUATOR BOX 6-WAY 4 POLE M 23 CONNECTOR
Bill of material
757-164
BESTNR
Item-No.
757-164
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
34.00 mm
BREITE
Width
60.00 mm
TIEFE
Depth
123.00 mm
GEWICHT
Weight
195.000 g
BEMERKUNGEN
Comment
6-fach
ECLASS71
eCl@ss 7.1
27-27-92-19