??
Previews - 3D
CAD model selection
755-122
HELP_VARIABLE
Company
WAGO
Description
755-122 - DeviceNet-SLAVE 8 DIGITAL OUTPUTS
Bill of material
755-122
BESTNR
Item-No.
755-122
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
172.00 mm
BREITE
Width
60.00 mm
TIEFE
Depth
51.00 mm
FARBE
Color
lichtgrau
GEWICHT
Weight
596.550 g
ECLASS71
eCl@ss 7.1
27-24-26-04